RADOX® 4 GKW-AX 1800V MM S Single Core black 1 x 300 mm² Part no. 11006793
  • Halogen-free (LS0H)
€ 6.681,78 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11006793
Item description
RADOX® 4 GKW-AX 1800V MM S Single Core black 1 x 300 mm²
OEM Part no.
12558471
Outer Ø mm (approx.)
34.6
Weight kg/km (approx.)
3396.0
Cu factor per km
3160.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892291678
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible