RADOX® 4 GKW-AX 1800V M yellow 1 x 4 mm²
Part no. 34939
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 4 GKW-AX 1800V M yellow 1 x 4 mm²
- Part no.
- 34939
- Item description
- RADOX® 4 GKW-AX 1800V M yellow 1 x 4 mm²
- OEM Part no.
- 85067561
- Outer Ø mm (approx.)
- 4.5
- Weight kg/km (approx.)
- 52.8
- Cu factor per km
- 38.4
- Copper base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- 500, 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892288593
- Customs tariff number
- 85446010
Technical Data RADOX® 4 GKW-AX 1800V M yellow 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |