RADOX® 4 GKW-AX 1800V M black 1 x 1,5 mm² Part no. 34459
  • Halogen-free (LS0H)
€ 75,39 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
34459
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 1,5 mm²
OEM Part no.
12536686
Outer Ø mm (approx.)
3.4
Weight kg/km (approx.)
24.5
Cu factor per km
14.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1500
Individual quantities available
no
EAN / GTIN
4060892288432
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible