RADOX® 4 GKW-AX 1800V M black 1 x 1 mm² Part no. 34458
  • Halogen-free (LS0H)
€ 67,83 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
34458
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 1 mm²
OEM Part no.
12555986
Outer Ø mm (approx.)
3
Weight kg/km (approx.)
18.0
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 2000
Individual quantities available
no
EAN / GTIN
4060892288425
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible