RADOX® 4 GKW-AX 1800V M FR black 1 x 35 mm² Part no. 11006781
  • Halogen-free (LS0H)
€ 2.044,14 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11006781
Item description
RADOX® 4 GKW-AX 1800V M FR black 1 x 35 mm²
OEM Part no.
12560644
Outer Ø mm (approx.)
11.7
Weight kg/km (approx.)
401.0
Cu-weight kg/km
336.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892290480
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible