RADOX® 4 GKW-AX 1800V M FR black 1 x 25 mm² Part no. 11006780
  • Halogen-free (LS0H)
€ 1.258,74 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11006780
Item description
RADOX® 4 GKW-AX 1800V M FR black 1 x 25 mm²
OEM Part no.
12559773
Outer Ø mm (approx.)
10.2
Weight kg/km (approx.)
286.0
Cu-weight kg/km
240.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892290473
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible