RADOX® 3 GKW 600V XM black 4 G 0,75 mm²
Part no. 11006175
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 3 GKW 600V XM black 4 G 0,75 mm²
- Part no.
- 11006175
- Item description
- RADOX® 3 GKW 600V XM black 4 G 0,75 mm²
- OEM Part no.
- 12566700
- Outer Ø mm (approx.)
- 7.6
- Weight kg/km (approx.)
- 88.3
- Cu factor per km
- 28.8
- Copper base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892288005
- Customs tariff number
- 85444995
Technical Data RADOX® 3 GKW 600V XM black 4 G 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® 3 GKW 600V XM black 4 G 0,75 mm²
Cable Structure
-
- Sheath colour: black