RADOX® 3 GKW 600V grey 1 x 0,5 mm² Part no. 34657
  • Halogen-free (LS0H)
€ 36,33 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
34657
Item description
RADOX® 3 GKW 600V grey 1 x 0,5 mm²
OEM Part no.
12548125
Outer Ø mm (approx.)
2
Weight kg/km (approx.)
8.4
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 3000
Individual quantities available
no
EAN / GTIN
4060892287251
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible