RADOX® 3 GKW 600V grey 1 x 6 mm² Part no. 34405
  • Halogen-free (LS0H)
€ 157,08 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
34405
Item description
RADOX® 3 GKW 600V grey 1 x 6 mm²
OEM Part no.
12548127
Outer Ø mm (approx.)
4.7
Weight kg/km (approx.)
67.5
Cu-weight kg/km
57.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 3000
Individual quantities available
yes
EAN / GTIN
4060892287060
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible