RADOX® 3 GKW 600V grey 1 x 4 mm² Part no. 34404
  • Halogen-free (LS0H)
€ 95,13 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
34404
Item description
RADOX® 3 GKW 600V grey 1 x 4 mm²
OEM Part no.
12545290
Outer Ø mm (approx.)
3.95
Weight kg/km (approx.)
46.7
Cu-weight kg/km
38.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892287053
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible