![RADOX® 3 GKW 300V MM S FR RW](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006477_PF_1520x1160.jpg)
![RADOX® 3 GKW 300V MM S FR RW](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006477_PF_1520x1160.jpg)
RADOX® 3 GKW 300V MM S FR RW black 7 x 2 x 0,5 mm²
Part no. 11006471
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 3 GKW 300V MM S FR RW black 7 x 2 x 0,5 mm²
- Part no.
- 11006471
- Item description
- RADOX® 3 GKW 300V MM S FR RW black 7 x 2 x 0,5 mm²
- OEM Part no.
- 12566367
- Outer Ø mm (approx.)
- 13.6
- Weight kg/km (approx.)
- 264.0
- Cu-weight kg/km
- 105.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892293276
- Customs tariff number
- 85444995
Technical Data RADOX® 3 GKW 300V MM S FR RW black 7 x 2 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® 3 GKW 300V MM S FR RW black 7 x 2 x 0,5 mm²
Cable Structure
-
- Sheath colour: black