RADOX® 155 red 10 mm²
Part no. 11005621
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 155 red 10 mm²
- Part no.
- 11005621
- Item description
- RADOX® 155 red 10 mm²
- OEM Part no.
- 12560291
- Outer Ø mm (approx.)
- 6.4
- Weight kg/km (approx.)
- 112.0
- Cu factor per km
- 96.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892301049
- Customs tariff number
- 85444995
Technical Data RADOX® 155 red 10 mm²
All technical data can be found in the data sheet in the Downloads section |