RADOX® 125 green 25 mm² Part no. 11005846
  • Halogen-free (LS0H)
€ 426,09 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
11005846
Item description
RADOX® 125 green 25 mm²
OEM Part no.
12581282
Outer Ø mm (approx.)
8.9
Weight kg/km (approx.)
250.0
Cu factor per km
240.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892299872
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible