Profibus SK PE STATIC black 1 x 2 x 0,64 mm
Part no. 81904
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Profibus SK PE STATIC black 1 x 2 x 0,64 mm
- Part no.
- 81904
- Item description
- Profibus SK PE STATIC black 1 x 2 x 0,64 mm
- Outer Ø mm (approx.)
- 8
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 65.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314834
- Customs tariff number
- 85444991
Technical Data Profibus SK PE STATIC black 1 x 2 x 0,64 mm
All technical data can be found in the data sheet in the Downloads section |