Profibus PA ARMOURED PVC STATIC blue 1 x 2 x 1 / 2,55 mm
Part no. 802180
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Profibus PA ARMOURED PVC STATIC blue 1 x 2 x 1 / 2,55 mm
- Part no.
- 802180
- Item description
- Profibus PA ARMOURED PVC STATIC blue 1 x 2 x 1 / 2,55 mm
- Outer Ø mm (approx.)
- 10.2
- Cu factor per km
- 45.0
- Weight kg/km (approx.)
- 170.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314728
- Customs tariff number
- 85444995
Technical Data Profibus PA ARMOURED PVC STATIC blue 1 x 2 x 1 / 2,55 mm
All technical data can be found in the data sheet in the Downloads section |