PVC-spiral cable H03VV-F white 2 x 1 mm² (SL 1000 mm)

PVC-spiral cable H03VV-F white 2 x 1 mm² (SL 1000 mm) Part no. 84742
€ 62,79 / 1 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
84742
Item description
PVC-spiral cable H03VV-F white 2 x 1 mm² (SL 1000 mm)
Sheath colour
white
Spiral length (unexpanded) mm
1000
Spiral length (expanded) mm
3000
Outer Ø mm (approx.)
6.6
Spiral-outer Ø mm (approx.)
22.2
Cu factor per km
199.7
Weight kg/km (approx.)
0.5
Copper base in EUR / 100 kg
150
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892337949
Customs tariff number
85444995

Technical Data

Temperature range flexing -5°C to +70°C
Nominal voltage H03VV-F U0/U 300/300 V
H05VV-F U0/U 300/500 V
Test voltage 2000 V
Expansion ratio 1:3
Straight ends in each case 200 mm

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PVC
      • Core identification acc. to DIN VDE 0293-308
      • Protective conductor: starting with 3 cores
      • Cores stranded in layers
      • Outer sheath: PVC
      • Sheath colour: see datasheet

Notes

      • On request closed spiral lengths up to max. 5000 mm possible.
      • As well in axial construction
      • The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Lighting industry
      • Data installations
      • Shops
      • Telecommunication

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible