PUR Single Core grey 1 x 10 mm² Part no. 50761
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for offshore use
  • UKCA certification
€ 910,35 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
50761
Item description
PUR Single Core grey 1 x 10 mm²
Outer Ø mm (approx.)
6.8
Cu-weight kg/km
96.0
Weight kg/km (approx.)
118.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892226045
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible