PUR-C-PUR grey 4 G 2.5 mm²
Part no. 22387
- oil resistant PUR core insulation & PUR outer sheath
- highly abrasion-resistant
- notch, cut and wear resistant
- EMC-preferred type
- without an inner sheath
- for outdoor use
- robust control and connection cable for high mechanical stress in machine, tool and plant construction
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PUR-C-PUR grey 4 G 2.5 mm²
- Part no.
- 22387
- Item description
- PUR-C-PUR grey 4 G 2.5 mm²
- AWG (approx.)
- 14
- Outer Ø mm (approx.)
- 12.2
- Cu-weight kg/km
- 148.0
- Weight kg/km (approx.)
- 225.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892080005
- Customs tariff number
- 85444995
Technical Data PUR-C-PUR grey 4 G 2.5 mm²
PUR control cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | fixed -40°C to +80°C |
Nominal voltage | 0.75 - 1 mm²: AC U0/U 300/500 V 1.5 - 2.5 mm²: AC U0/U 450/750 V |
Test voltage core/core | 0.75 - 1 mm²: 2000 V 1.5 - 2.5 mm²: 2500 V |
Mutual capacitance core/core | at 800 Hz, approx. 150 pF/m |
Mutual capacitance core/screen | at 800 Hz, approx. 320 pF/m |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details PUR-C-PUR grey 4 G 2.5 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: Special-PUR
- Core identification acc. to DIN VDE 0293-308,
- 2 - 5 core(s): colour coded
- 6 core(s): black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE,
- x = without protective conductor
- Cores stranded with optimal lay lengths
- Foil wrapping
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
- Sheath colour: grey (RAL 7032)
- Length marking: in metres
Properties
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
- for outdoor use
- flexible in cold temperatures
- halogen-free
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- weather-resistant acc. to DIN EN ISO 4892-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Very good copper screening prevents strong electromagnetic interference pulses and is therefore particularly well suited as a data transfer and connection cable for machine and motor industries. Especially under adverse weather and environmental conditions, this cable has proven itself due to its distinct thermal and chemical properties (temperature range -40°C to +80°C). In addition, excellent mechanical properties, e.g. high compressive strength, very good abrasion and wear resistance, are all properties that guarantee a long service life. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.