PAAR-TRONIC grey 8 x 2 x 0.14 mm²
Part no. 19008
- colour code DIN 47100
- for flexible use where structural or design conditions require small outer diameters
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PAAR-TRONIC grey 8 x 2 x 0.14 mm²
- Part no.
- 19008
- Item description
- PAAR-TRONIC grey 8 x 2 x 0.14 mm²
- AWG (approx.)
- 26
- Outer Ø mm (approx.)
- 7.6
- Cu factor per km
- 21.5
- Weight kg/km (approx.)
- 64.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892081279
- Customs tariff number
- 85444995
Technical Data PAAR-TRONIC grey 8 x 2 x 0.14 mm²
PVC data cable in alignment with DIN VDE 0812 | |
Temperature range | flexible -5°C to +80°C fixed -30°C to +80°C |
Peak operating voltage | 350 V (not for high power current installation purposes) |
Test voltage core/core | 1200 V |
Breakdown voltage | 2400 V |
Mutual capacitance core/core | at 800 Hz 0.14 - 0.25 mm²: approx. 100 pF/m 0.34 - 0.75 mm²: approx. 150 pF/m |
Capacitive coupling k1 | at 800 Hz, max. 300 pF/100m |
Characteristic impedance | 78 Ohm, (approx. value) |
Inductance | approx. 0.65 mH/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details PAAR-TRONIC grey 8 x 2 x 0.14 mm²
Cable Structure
-
- Copper wire bare, 0.5 - 0.75 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 14 x 0.15 mm
- 0.34 mm²: 7 x 0.25 mm
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification acc. to DIN 47100 (paired stranding), colour coded
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7032)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as a control and signal cable in electronic engineering, measurement and control technology and wherever wiring must be executed using the smallest possible outside diameter, with consideration of electronic possibilities, e.g. computer systems, signal technology, scales etc.