PAAR-TRONIC-CY-CY grey 14 x 2 x 0.34 mm²
Part no. 21098
- colour code DIN 47100
- Individual pair screen & overall screen of braided copper wires
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PAAR-TRONIC-CY-CY grey 14 x 2 x 0.34 mm²
- Part no.
- 21098
- Item description
- PAAR-TRONIC-CY-CY grey 14 x 2 x 0.34 mm²
- AWG (approx.)
- 22
- Outer Ø mm (approx.)
- 21.5
- Cu factor per km
- 388.4
- Weight kg/km (approx.)
- 600.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892091377
- Customs tariff number
- 85444995
Technical Data PAAR-TRONIC-CY-CY grey 14 x 2 x 0.34 mm²
PVC data cable in alignment with DIN VDE 0812 | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Peak operating voltage | 0.14 mm²: 350 V 0.25 - 0.5 mm²: 500 V (not for high power current installation purposes) |
Test voltage core/core | 0.14 mm²: 1200 V 0.25 - 0.5 mm²: 2000 V |
Test voltage core/screen | 800 V |
Breakdown voltage | 0.14 mm²: 2400 V 0.25 - 0.5 mm²: 4000 V |
Mutual capacitance core/core | at 800 Hz 0.14 mm²: approx. 147 pF/m 0.25 mm²: approx. 152 pF/m |
Mutual capacitance core/screen | at 800 Hz 0.14 mm²: approx. 220 pF/m 0.25 mm²: approx. 263 pF/m |
Capacitive coupling k1 | at 800 Hz, max. 250 pF/100m |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 12x Outer-Ø fixed 6x Outer-Ø |
Details PAAR-TRONIC-CY-CY grey 14 x 2 x 0.34 mm²
Cable Structure
-
- Copper wire bare, 0.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 14 x 0.15 mm
- 0.34 mm²: 7 x 0.25 mm
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification acc. to DIN 47100 (paired stranding), colour coded
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths
-
- Screening element: pairs, braided screen of tinned copper wires, approx. coverage 85%
-
- PVC sheath over each screened pair
-
- Pairs stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Used as a control and signal cable in electronic engineering, measurement and control technology. It provides interference-free transmission of data signals from peripheral equipment to information storage. Excellent connection cable for sound mixers, studio equipment and measurement and control technology. Reliable in process control, machining centres and safety-related systems. These cables with copper screening are ideally suited for interefence-free data and signal transmission for measurement and control technology. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.