OZ-BL blue 5 x 1.5 mm²
Part no. 14022
- for intrinsically safe systems in explosion-endangered areas
- largely oil resistant
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details OZ-BL blue 5 x 1.5 mm²
- Part no.
- 14022
- Item description
- OZ-BL blue 5 x 1.5 mm²
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 8.3
- Cu factor per km
- 72.0
- Weight kg/km (approx.)
- 131.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892010453
- Customs tariff number
- 85444995
Technical Data OZ-BL blue 5 x 1.5 mm²
PVC control cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 3000 V |
Breakdown voltage | 6000 V |
Mutual capacitance core/core | at 800 Hz, approx. 120 pF/m |
Inductance | approx. 0.68 mH/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details OZ-BL blue 5 x 1.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC, compound type Z 7225
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- x = without protective conductor (OZ)
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: blue (RAL 5015)
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation, weathering effects
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- for outdoor use
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
- VDE-Reg.-No. 7032, valid for temperature range up to +70°C
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- with blue sheathing for the installation of intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2
Application
-
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control. For explosion-endangered areas marked as intrinsically safe (blue) (ignition protection type -i-) flexible control or measurement cable for intrinsically safe systems in measurement and control technology. These systems are not earthed and have a separate power circuit. These cables are not suitable for burial in the ground.