OB-BL-PAAR-CY blue 25 x 2 x 0.5 mm²
Part no. 14087
- for intrinsically safe systems in explosion-endangered areas
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details OB-BL-PAAR-CY blue 25 x 2 x 0.5 mm²
- Part no.
- 14087
- Item description
- OB-BL-PAAR-CY blue 25 x 2 x 0.5 mm²
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 20.6
- Cu factor per km
- 406.0
- Weight kg/km (approx.)
- 622.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892079733
- Customs tariff number
- 85444995
Technical Data OB-BL-PAAR-CY blue 25 x 2 x 0.5 mm²
PVC control cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -10°C to +80°C fixed -30°C to +80°C |
Peak operating voltage | 900 V (not for high power current installation purposes) |
Test voltage core/core | 2000 V |
Test voltage core/screen | 1000 V |
Breakdown voltage | 4000 V |
Mutual capacitance core/core | at 800 Hz, approx. 105 pF/m |
Mutual capacitance core/screen | at 800 Hz, approx. 145 pF/m |
Characteristic impedance | 80 Ohm, (approx. value) |
Inductance | approx. 0.68 mH/km |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details OB-BL-PAAR-CY blue 25 x 2 x 0.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification acc. to DIN 47100 (paired stranding), colour coded
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: blue (RAL 5015)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- with blue sheathing for the installation of intrinsically safe systems (ignition protection type -i-) in explosion-endangered areas according to DIN VDE 0165-1 / DIN EN 60079-14 / IEC 60079-14, Section 16.2.2
Application
-
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control. For explosion-endangered areas marked as intrinsically safe (blue) (ignition protection type -i-) flexible control or measurement cable for intrinsically safe systems in measurement and control technology. These systems are not earthed and have a separate power circuit. These cables are not suitable for burial in the ground. The screening guarantees an exact data transmission. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.