Neon Light Cable yellow 1 x 1.5 mm² 7,5 kV
Part no. 23149
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Neon Light Cable yellow 1 x 1.5 mm² 7,5 kV
- Part no.
- 23149
- Item description
- Neon Light Cable yellow 1 x 1.5 mm² 7,5 kV
- Outer Ø mm (approx.)
- 7.6
- Cu factor per km
- 14.4
- Weight kg/km (approx.)
- 75.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892238628
- Customs tariff number
- 85446010
Technical Data Neon Light Cable yellow 1 x 1.5 mm² 7,5 kV
All technical data can be found in the data sheet in the Downloads section |