![Neon Light Cable](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M23147_PF_1520x1160.jpg)
![Neon Light Cable](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M23147_PF_1520x1160.jpg)
Neon Light Cable yellow 1 x 1.5 mm² 3,5 kV
Part no. 23147
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Neon Light Cable yellow 1 x 1.5 mm² 3,5 kV
- Part no.
- 23147
- Item description
- Neon Light Cable yellow 1 x 1.5 mm² 3,5 kV
- Outer Ø mm (approx.)
- 4.4
- Cu-weight kg/km
- 14.4
- Weight kg/km (approx.)
- 32.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892238604
- Customs tariff number
- 85446010
Technical Data Neon Light Cable yellow 1 x 1.5 mm² 3,5 kV
All technical data can be found in the data sheet in the Downloads section |