NSSHÖU yellow 12 G 2,5 mm²
Part no. 38033
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NSSHÖU yellow 12 G 2,5 mm²
- Part no.
- 38033
- Item description
- NSSHÖU yellow 12 G 2,5 mm²
- Outer Ø mm (approx.)
- 28
- Cu factor per km
- 288.0
- Weight kg/km (approx.)
- 851.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892166976
- Customs tariff number
- 85444995
Technical Data NSSHÖU yellow 12 G 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |