NSSHÖU yellow 4 G 25 mm²
Part no. 38022
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NSSHÖU yellow 4 G 25 mm²
- Part no.
- 38022
- Item description
- NSSHÖU yellow 4 G 25 mm²
- Outer Ø mm (approx.)
- 39
- Cu factor per km
- 960.0
- Weight kg/km (approx.)
- 2095.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892166860
- Customs tariff number
- 85444995
Technical Data NSSHÖU yellow 4 G 25 mm²
All technical data can be found in the data sheet in the Downloads section |