NEOPREN black 12 G 2,5 mm² Part no. 25049
  • EAC certification
  • Length marking in metres
  • UKCA certification
€ 3.099,60 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25049
Item description
NEOPREN black 12 G 2,5 mm²
Outer Ø mm (approx.)
23.2
Cu factor per km
288.0
Weight kg/km (approx.)
748.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892167904
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible