NEOPREN black 12 G 1,5 mm²
Part no. 25030
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details NEOPREN black 12 G 1,5 mm²
- Part no.
- 25030
- Item description
- NEOPREN black 12 G 1,5 mm²
- Outer Ø mm (approx.)
- 19.3
- Cu factor per km
- 173.0
- Weight kg/km (approx.)
- 478.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892167713
- Customs tariff number
- 85444995
Technical Data NEOPREN black 12 G 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |