MfF VASMI sleeve for telephone cable VASMI 6 SRT 34.0-101.0 mm Part no. 94338
€ 0,00 / 0 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
94338
Item description
MfF VASMI sleeve for telephone cable VASMI 6 SRT 34.0-101.0 mm
Type
VASMI 6 SRT
Length mm
725
Cable-Ø from - to mm
34,0 - 101,0
Sliced with core connectors 0
600
4 mm number of two cores
500
Sliced with core connectors 0
500
6 mm number of two cores
1
Sliced with core connectors 0
no
8 mm number of two cores
4060892399152
PU/pc.
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible