MfF VASMI sleeve for telephone cable VASMI 5 SRT 28.0-94.0 mm
Part no. 94337
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MfF VASMI sleeve for telephone cable VASMI 5 SRT 28.0-94.0 mm
- Part no.
- 94337
- Item description
- MfF VASMI sleeve for telephone cable VASMI 5 SRT 28.0-94.0 mm
- Type
- VASMI 5 SRT
- Length mm
- 600
- Cable-Ø from - to mm
- 28,0 - 94,0
- Sliced with core connectors 0
- 400
- 4 mm number of two cores
- 300
- Sliced with core connectors 0
- 300
- 6 mm number of two cores
- 1
- Sliced with core connectors 0
- no
- 8 mm number of two cores
- 4060892399145
- PU/pc.
- 39173900
Technical Data MfF VASMI sleeve for telephone cable VASMI 5 SRT 28.0-94.0 mm
All technical data can be found in the data sheet in the Downloads section |