MfF VASMI sleeve for telephone cable VASMI 2/L SRT 15.0-55.0 mm Part no. 94333
€ 0,00 / 0 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
94333
Item description
MfF VASMI sleeve for telephone cable VASMI 2/L SRT 15.0-55.0 mm
Type
VASMI 2/L SRT
Length mm
450
Cable-Ø from - to mm
15,0 - 55,0
Sliced with core connectors 0
150
4 mm number of two cores
100
Sliced with core connectors 0
100
6 mm number of two cores
1
Sliced with core connectors 0
no
8 mm number of two cores
4060892399107
PU/pc.
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible