![MULTISPEED®-TRONIC-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M24567_PF_1520x1160.jpg)
![MULTISPEED®-TRONIC-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M24567_PF_1520x1160.jpg)
MULTISPEED®-TRONIC-PUR black 4 x 0.25 mm²
Part no. 24569
- PUR drag chain cable
- for extreme mechanical stress
- oil resistant
- weather and UV resistant
- highly abrasion-resistant
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MULTISPEED®-TRONIC-PUR black 4 x 0.25 mm²
- Part no.
- 24569
- Item description
- MULTISPEED®-TRONIC-PUR black 4 x 0.25 mm²
- AWG (approx.)
- 24
- Outer Ø mm (approx.)
- 4.4
- Cu-weight kg/km
- 10.0
- Weight kg/km (approx.)
- 40.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892134562
- Customs tariff number
- 85444995
Technical Data MULTISPEED®-TRONIC-PUR black 4 x 0.25 mm²
PUR drag chain cable acc. to UL-Std. 758 (AWM) Style 20233, CSA-Std. C22.2 No. 210 - AWM I/II A/B | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 300 V |
Test voltage core/core | 3000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details MULTISPEED®-TRONIC-PUR black 4 x 0.25 mm²
Cable Structure
-
- Copper wire bare, finely stranded, unilay with short lay lengths
-
- Core insulation: Special-PP
-
- Core identification acc. to DIN 47100, colour coded
-
- x = without protective conductor
-
- Stranding:
- 2 - 5 core(s): cores stranded into one layer with an optimally matched short lay length
- 7 - 25 core(s): cores stranded into bundles with optimally matched, short lay lengths; bundles stranded together around a tensile core
-
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU), extruded filler
-
- Sheath colour: black (RAL 9004)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- largely resistant to: chemicals
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- highly restistant to alternate bending strength
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
This UL/CSA approved cable is used when extreme demands are placed on the cable. Gearing toward the needs of the industry, materials and stranding techniques permit uninterrupted use as highly flexible drag chain cables with long travelling distance capabilities at high or low speeds. For installation in dry, damp and wet rooms, as well as outdoors. This special, robust and abrasion-resistant drag chain cable is used where highest demands on flexibility and load capacity are made, e.g. in cable carrier systems, industrial robots, production lines, automation systems and on permanently moving machine parts for continuous use in multi-shift operation.