MULTISPEED®-600-PUR-J black 1 G 185 mm² Part no. 25898
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • for extreme mechanical stress
€ 7.060,20 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25898
Item description
MULTISPEED®-600-PUR-J black 1 G 185 mm²
AWG (approx.)
350 kcmil
Outer Ø mm (approx.)
25.6
Cu-weight kg/km
1776.0
Weight kg/km (approx.)
1932.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892173707
Customs tariff number
85444995

Technical Data

PUR sheathed single core cable acc. to UL-Std. 758 (AWM) Style 10553, CSA-Std. C22.2 No. 210 - AWM I/II A/B, in alignment with DIN VDE 0285-525-2-31 / DIN EN 50525-2-31
Temperature range flexible -30°C to +80°C
fixed -40°C to +80°C
Nominal voltage VDE AC U0/U 600/1000 V
UL (AWM) AC 1000 V
Test voltage 3000 V
Minimum bending radius flexible 5x Outer-Ø
fixed 3x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
  • Core insulation: PP
  • Core identification: see datasheet
  • G = with protective conductor GN-YE,
  • x = without protective conductor
  • Outer sheath: Special grade of full polyurethane in alignment with DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • for outdoor use
  • suitable for use in drag chains
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to UL-VW-1, CSA FT1
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

  • This special drag chain cable permits extended use with extreme requirements, with free movement, without tensile stresses or forced movements. Suitable for installation in long traverse paths and with high speeds in dry, moist and wet environments as well as for outdoor use.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible