![MULTISPEED®-600-PUR-J / MULTISPEED®-600-PUR-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M25888_PF_1520x1160.jpg)
![MULTISPEED®-600-PUR-J / MULTISPEED®-600-PUR-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M25888_PF_1520x1160.jpg)
MULTISPEED®-600-PUR-O black 1 x 120 mm²
Part no. 25277
- for extreme mechanical stress
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MULTISPEED®-600-PUR-O black 1 x 120 mm²
- Part no.
- 25277
- Item description
- MULTISPEED®-600-PUR-O black 1 x 120 mm²
- AWG (approx.)
- 4/0
- Outer Ø mm (approx.)
- 20.6
- Cu-weight kg/km
- 1152.0
- Weight kg/km (approx.)
- 1240.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892173554
- Customs tariff number
- 85444995
Technical Data MULTISPEED®-600-PUR-O black 1 x 120 mm²
PUR sheathed single core cable acc. to UL-Std. 758 (AWM) Style 10553, CSA-Std. C22.2 No. 210 - AWM I/II A/B, in alignment with DIN VDE 0285-525-2-31 / DIN EN 50525-2-31 | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage | VDE AC U0/U 600/1000 V UL (AWM) AC 1000 V |
Test voltage | 3000 V |
Minimum bending radius | flexible 5x Outer-Ø fixed 3x Outer-Ø |
Details MULTISPEED®-600-PUR-O black 1 x 120 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: PP
-
- Core identification: see datasheet
-
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Outer sheath: Special grade of full polyurethane in alignment with DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to UL-VW-1, CSA FT1
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
This special drag chain cable permits extended use with extreme requirements, with free movement, without tensile stresses or forced movements. Suitable for installation in long traverse paths and with high speeds in dry, moist and wet environments as well as for outdoor use.