MULTISPEED® 500-TPE blue 12 G 0,5 mm²
Part no. 24196
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MULTISPEED® 500-TPE blue 12 G 0,5 mm²
- Part no.
- 24196
- Item description
- MULTISPEED® 500-TPE blue 12 G 0,5 mm²
- Outer Ø mm (approx.)
- 9.7
- Cu-weight kg/km
- 58.0
- Weight kg/km (approx.)
- 134.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892141379
- Customs tariff number
- 85444995
Technical Data MULTISPEED® 500-TPE blue 12 G 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |