![MULTISPEED® 500-C-PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M24086_PF_1_1520x1160.jpg)
![MULTISPEED® 500-C-PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M24086_PF_1_1520x1160.jpg)
MULTISPEED® 500-C-PVC black 4 G 1 mm²
Part no. 24104
- oil and UV resistant
- for outdoor use
- with PVC inner sheath
- EMC-preferred type
- for use in drag chains in continuous motion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MULTISPEED® 500-C-PVC black 4 G 1 mm²
- Part no.
- 24104
- Item description
- MULTISPEED® 500-C-PVC black 4 G 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 8.1
- Cu-weight kg/km
- 70.0
- Weight kg/km (approx.)
- 164.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892129414
- Customs tariff number
- 85444995
Technical Data MULTISPEED® 500-C-PVC black 4 G 1 mm²
PVC drag chain cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -15°C to +80°C fixed -30°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details MULTISPEED® 500-C-PVC black 4 G 1 mm²
Cable Structure
-
- Copper wire bare, finely stranded, unilay with short lay lengths
-
- Core insulation: Special-PP
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Stranding:
- 2 - 5 core(s): cores stranded into one layer with an optimally matched short lay length
- 7 - 25 core(s): cores stranded into bundles with optimally matched, short lay lengths; bundles stranded together around a tensile core
-
- Inner sheath: PVC, compound type YM2, extruded filler, black
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: Special-PVC
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone
-
- largely resistant to: chemicals
-
- low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- highly restistant to alternate bending strength
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
- HELUKABEL® MULTISPEED® 500-C-PVC is used when extreme demands are imposed on the cable. Integrated materials and stranding techniques permit continuous use as highly flexible drag chain cables with long travelling distance capabilities at high or low speeds. For installation in dry and damp rooms, as well as outdoors with free movement, without tensile stress and without forced motion control capabilities. Suitable for frequent lifting and bending stress in machine and tool construction. These copper screened cables are ideally suited for interference-free data and signal transmission for measurement and control technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.