MULTIFLEX 512®-PUR grey 18 G 0.5 mm²
Part no. 22507
- oil and UV resistant
- for outdoor use
- abrasion, notch and wear resistant
- for use in drag chains in continuous motion
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MULTIFLEX 512®-PUR grey 18 G 0.5 mm²
- Part no.
- 22507
- Item description
- MULTIFLEX 512®-PUR grey 18 G 0.5 mm²
- AWG (approx.)
- 20
- Outer Ø mm (approx.)
- 11.6
- Cu-weight kg/km
- 86.0
- Weight kg/km (approx.)
- 197.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892133473
- Customs tariff number
- 85444995
Technical Data MULTIFLEX 512®-PUR grey 18 G 0.5 mm²
PUR drag chain cable in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21 | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 3000 V |
Minimum bending radius | flexible 5x Outer-Ø fixed 3x Outer-Ø |
Details MULTIFLEX 512®-PUR grey 18 G 0.5 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: Special-PP
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimally matched lay lengths
-
- Fleece wrapping over each stranding layer, from 4 mm² without fleece wrapping
-
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
-
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
-
- for outdoor use
-
- suitable for use in drag chains
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- Alternate bending test: tested on approx. 10 million cycles
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- cleanroom qualification tested on analog types; please note "cleanroom qualification" in your order
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
These special drag chain applications are used for permanently flexible applications in machine and tool construction, in robotics and on permanently moving machine parts for continuous use in multi-shift operations. With free movement, without tensile stress and without forced motion control capabilities, these cables have proven their reliable performance in drag chain applications. This highly flexible cable with gliding PP core insulation and cut-resistant low adhesive PUR outer sheath, guarantees an optimum service life and very high economic efficiency.