MULTIFLEX 512®-C-PUR grey 20 G 0.75 mm² Part no. 22589
  • EAC certification
  • IPA clean room certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • oil and UV resistant
  • abrasion, notch and wear resistant
  • EMC-preferred type
  • for use in drag chains in continuous motion
€ 1.513,05 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
22589
Item description
MULTIFLEX 512®-C-PUR grey 20 G 0.75 mm²
AWG (approx.)
19
Outer Ø mm (approx.)
18.1
Cu-weight kg/km
249.0
Weight kg/km (approx.)
450.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892136498
Customs tariff number
85444995

Technical Data

PUR drag chain cable in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -30°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
  • Core insulation: Special-PP
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimally matched lay lengths
  • Fleece wrapping over each stranding layer, from 4 mm² without fleece wrapping
  • Inner sheath: TPE
  • Fleece wrapping
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Fleece wrapping
  • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • for outdoor use
  • suitable for use in drag chains
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • Alternate bending test: tested on approx. 10 million cycles
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • please note "cleanroom qualification" in your order
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

  • These specially screened drag chain cables offer application possibilities in areas where external high-frequency influences disturb pulse transmissions. They are used for permanently flexible applications in machine and tool construction, in robotics and on permanently moving machine parts for continuous use in multi-shift operations. With free movement, without tensile stress and without forced motion control capabilities, these cables have proven their reliable performance in drag chain applications. This highly flexible cable with gliding PP core insulation and cut-resistant low adhesive PUR outer sheath, guarantees an optimum service life and very high economic efficiency. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible