MSVM-S36/1 single core medium voltage heat-shrinkable straight joint 150-300 qmm 18/30kV Part no. 93123
€ 36.965,25 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93123
Item description
MSVM-S36/1 single core medium voltage heat-shrinkable straight joint 150-300 qmm 18/30kV
Type
MSVM-S36/1
Nominal voltage Uo/U(Um)
18/30kV
Cross-section mm²
150,0 - 300,0
Diameter from - to mm
20,9 - 18,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398810
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible