MSVM-S36/1 single core medium voltage heat-shrinkable straight joint 50-150 qmm 18/30kV

MSVM-S36/1 single core medium voltage heat-shrinkable straight joint 50-150 qmm 18/30kV Part no. 93122
€ 29.462,35 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93122
Item description
MSVM-S36/1 single core medium voltage heat-shrinkable straight joint 50-150 qmm 18/30kV
Type
MSVM-S36/1
Nominal voltage Uo/U(Um)
18/30kV
Cross-section mm²
50,0 - 150,0
Diameter from - to mm
28,6 - 45,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398803
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible