MGSGO black 3 x 120 mm²
Part no. 59302
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MGSGO black 3 x 120 mm²
- Part no.
- 59302
- Item description
- MGSGO black 3 x 120 mm²
- Outer Ø mm (approx.)
- 43.0 - 45.7
- Cu factor per km
- 3975.0
- Weight kg/km (approx.)
- 5090.0
- Copper base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280245
- Customs tariff number
- 85444991
Technical Data MGSGO black 3 x 120 mm²
All technical data can be found in the data sheet in the Downloads section |
Details MGSGO black 3 x 120 mm²
Cable Structure
-
- Sheath colour: black