MGSGO black 3 x 6 mm²
Part no. 59294
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MGSGO black 3 x 6 mm²
- Part no.
- 59294
- Item description
- MGSGO black 3 x 6 mm²
- Outer Ø mm (approx.)
- 15.5 - 16.8
- Cu factor per km
- 282.0
- Weight kg/km (approx.)
- 530.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280160
- Customs tariff number
- 85444991
Technical Data MGSGO black 3 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |
Details MGSGO black 3 x 6 mm²
Cable Structure
-
- Sheath colour: black