MEGAFLEX® 500-C grey 7 x 0.75 mm²
Part no. 13524
- oil resistant
- highly flame-retardant
- EMC-preferred type
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MEGAFLEX® 500-C grey 7 x 0.75 mm²
- Part no.
- 13524
- Item description
- MEGAFLEX® 500-C grey 7 x 0.75 mm²
- AWG (approx.)
- 19
- Outer Ø mm (approx.)
- 8.7
- Cu-weight kg/km
- 91.0
- Weight kg/km (approx.)
- 130.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892056451
- Customs tariff number
- 85444995
Technical Data MEGAFLEX® 500-C grey 7 x 0.75 mm²
Control and connection cable acc. to UL-Std. 758 (AWM) Style 20939, in alignment with DIN VDE 0285-525-3-11 / DIN EN 50525-3-11 | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V UL (AWM) AC 600 V |
Test voltage core/core | 3000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 4x Outer-Ø |
Details MEGAFLEX® 500-C grey 7 x 0.75 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: halogen-free polymer
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: halogen-free polymer
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- resistant to: oil, UV radiation, ozone, weathering effects, hydrolysis, greases
-
- abrasion-resistant, wear-resistant
-
- for outdoor use
-
- flexible
-
- halogen-free
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
-
- toxicity of combustion gases acc. to NF X 70-100
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1
-
- bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
-
- smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
-
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
-
- ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
-
- hydrolysis-resistant acc. to DIN VDE 0349-1 / DIN EN 61234-1 / IEC 61234-1
-
- alternate bending test acc. to DIN VDE 0473-396 / DIN EN 50396
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
For fixed installation or flexible applications with non-recurring free movement, without forced movement control and without tensile stress; for heavy mechanical load in dry, damp and wet rooms as well as outdoors. Can be used as a connecting and control cable in machine and plant construction, HVAC technology, warehousing and materials handling technology, shipbuilding, renewable energy sector such as wind turbine construction. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.