![M12 Copper Connector](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803894_PF_1520x1160.jpg)
![M12 Copper Connector](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M803894_PF_1520x1160.jpg)
TIA-568B Copper Connector M12 90° angle Pins 4 Ø1,0-1,6 mm AWG 22-26
Part no. 805958
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TIA-568B Copper Connector M12 90° angle Pins 4 Ø1,0-1,6 mm AWG 22-26
- Part no.
- 805958
- Item description
- TIA-568B Copper Connector M12 90° angle Pins 4 Ø1,0-1,6 mm AWG 22-26
- Pieces per Packaging Unit
- -
- Individual quantities available
- no
- EAN / GTIN
- 4060892536663
- Customs tariff number
- 85366990
Technical Data TIA-568B Copper Connector M12 90° angle Pins 4 Ø1,0-1,6 mm AWG 22-26
All technical data can be found in the data sheet in the Downloads section |