TIA-568B Copper Connector M12 straight Pins 4 Ø1,0- 1,6 mm AWG 22-26
Part no. 803894
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TIA-568B Copper Connector M12 straight Pins 4 Ø1,0- 1,6 mm AWG 22-26
- Part no.
- 803894
- Item description
- TIA-568B Copper Connector M12 straight Pins 4 Ø1,0- 1,6 mm AWG 22-26
- Pieces per Packaging Unit
- -
- Individual quantities available
- no
- EAN / GTIN
- 4060892494550
- Customs tariff number
- 85366990
Technical Data TIA-568B Copper Connector M12 straight Pins 4 Ø1,0- 1,6 mm AWG 22-26
All technical data can be found in the data sheet in the Downloads section |