![LifYCY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M15987_PF_1520x1160.jpg)
![LifYCY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M15987_PF_1520x1160.jpg)
LifYCY grey 5 x 2 x 0.2 mm²
Part no. 15990
- colour code DIN 47100
- EMC-preferred type
- very flexible in handling and installation
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details LifYCY grey 5 x 2 x 0.2 mm²
- Part no.
- 15990
- Item description
- LifYCY grey 5 x 2 x 0.2 mm²
- AWG (approx.)
- 25
- Outer Ø mm (approx.)
- 7.9
- Cu-weight kg/km
- 54.0
- Weight kg/km (approx.)
- 90.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892090585
- Customs tariff number
- 85444995
Technical Data LifYCY grey 5 x 2 x 0.2 mm²
PVC data cable in alignment with DIN VDE 0812 | |
Temperature range | flexible -5°C to +70°C fixed -40°C to +70°C |
Peak operating voltage | 350 V (not for high power current installation purposes) |
Test voltage core/core | 1200 V |
Breakdown voltage | 2400 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details LifYCY grey 5 x 2 x 0.2 mm²
Cable Structure
-
- Copper wire bare, super finely stranded, wire diameter: 0.05 mm
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification acc. to DIN 47100 (paired stranding), colour coded
-
- x = without protective conductor
-
- Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
-
- Foil wrapping
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7032)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- This cable is used as a connection cable for signal, measurement and control technology, e.g. for call and intercom systems, electronic weighing equipment, office machines, computing and telecommunication systems etc. It enables extremely flexible handling and laying. The paired stranding reduces electrical couplings within the cables and crosstalk effects can be effectively suppressed. The tinned copper braided screen serves as protection against external high-frequency influences (capacitive coupling). The cable can be used for fixed installation and flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.