LifY grey 1 x 2.5 mm² Part no. 15806
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • EAC certification
  • UKCA certification
  • PVC single core
  • extra finely stranded
  • highly flexible
€ 127,05 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
15806
Item description
LifY grey 1 x 2.5 mm²
Core Colour
grey
AWG (approx.)
14
Outer Ø mm (approx.)
3.8
Cu factor per km
25.0
Weight kg/km (approx.)
37.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892205132
Customs tariff number
85444995

Technical Data

PVC single core in alignment with DIN VDE 0250, DIN VDE 0285-525-1 / DIN EN 50525-1
Temperature range flexible -15°C to +80°C
Nominal voltage 0.5 - 1 mm²: AC U0/U 300/500 V
1.5 - 70 mm²: AC U0/U 450/750 V
Peak operating voltage 0.1 - 0.25 mm²: 300 V
(not for high power current installation purposes)
Test voltage 0.1 - 0.25 mm²: 2000 V
0.5 - 1 mm²: 2500 V
1.5 - 70 mm²: 3000 V
Minimum bending radius flexible 8x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded
      • Core insulation: PVC
      • Core identification: see datasheet

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Highly flexible single core for connections in switch cabinet construction, measurement set-ups in laboratories, engineering and technical trainings as well as other applications that require increased bending properties.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible