LiYv white 1 x 0.25 mm² Spool (100m) Part no. 26426
  • EAC certification
  • UKCA certification
  • PVC single core
  • finely stranded
  • tinned
€ 15,75 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
26426
Item description
LiYv white 1 x 0.25 mm² Spool (100m)
Core Colour
white (RAL 9010)
AWG (approx.)
24
Outer Ø mm (approx.)
1.3
Cu-weight kg/km
2.4
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
no
EAN / GTIN
4060892174407
Customs tariff number
85444995

Technical Data

PVC single core in alignment with DIN VDE 0812
Temperature range flexible -5°C to +70°C
fixed -30°C to +70°C
Peak operating voltage 0.14 mm²: 500 V
0.25 - 1.5 mm²: 900 V
(not for high power current installation purposes)
Test voltage 0.14 mm²: 1200 V
0.25 - 1.5 mm²: 2500 V
Minimum bending radius fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 14 x 0.15 mm
  • Core insulation: PVC acc. to DIN VDE 0812
  • Core identification: see datasheet

Properties

  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • PVC insulated, flexible hook-up wire for the wiring of low-voltage systems, telecommunication devices and electronic modules within devices, racks and switchboards; not permitted for heavy current installations outside of appliances.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible