LMGSGO black 14 x 1,5 mm²
Part no. 59367
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details LMGSGO black 14 x 1,5 mm²
- Part no.
- 59367
- Item description
- LMGSGO black 14 x 1,5 mm²
- Outer Ø mm (approx.)
- 12.7 - 14.2
- Cu factor per km
- 310.0
- Weight kg/km (approx.)
- 375.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892280412
- Customs tariff number
- 85444995
Technical Data LMGSGO black 14 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details LMGSGO black 14 x 1,5 mm²
Cable Structure
-
- Sheath colour: black