LFMGSSGO black 24 x 0,4 mm²
Part no. 59393
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details LFMGSSGO black 24 x 0,4 mm²
- Part no.
- 59393
- Item description
- LFMGSSGO black 24 x 0,4 mm²
- Outer Ø mm (approx.)
- 12.8 - 14.5
- Cu factor per km
- 235.0
- Weight kg/km (approx.)
- 320.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892281648
- Customs tariff number
- 85444995
Technical Data LFMGSSGO black 24 x 0,4 mm²
All technical data can be found in the data sheet in the Downloads section |
Details LFMGSSGO black 24 x 0,4 mm²
Cable Structure
-
- Sheath colour: black